IESNA:LM-63-2002
[TEST]P976462
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-S-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 80CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6100.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1771.3 1778.4 1771.3 1762.4 1746.2 1726.6 1703.3 1674.7 1640.8 1605.0 
1563.7 1517.2 1467.1 1417.0 1359.8 1293.7 1227.4 1157.7 1087.8 1014.6 
928.7 846.4 762.2 685.4 604.7 527.9 454.4 393.6 338.3 284.6 
238.1 191.5 150.3 110.9 73.5 39.4 0.0 
1771.3 1780.3 1803.5 1834.0 1864.3 1880.5 1884.1 1878.6 1864.3 1842.8 
1810.6 1766.0 1714.0 1656.8 1590.7 1524.4 1444.0 1365.2 1286.5 1205.9 
1125.5 1048.5 966.1 889.3 812.3 744.3 679.9 619.1 565.4 511.7 
461.6 409.8 354.3 293.4 221.9 130.7 0.0 
1771.3 1783.9 1857.2 1925.1 1973.6 2007.4 2032.5 2043.2 2045.1 2034.4 
2007.4 1973.6 1919.9 1859.0 1787.5 1706.9 1622.9 1535.1 1444.0 1354.5 
1266.7 1180.8 1095.0 1012.7 935.8 864.3 790.8 722.8 658.4 595.9 
527.9 461.6 386.5 300.6 209.4 112.8 0.0 
1771.3 1819.7 1927.0 2000.3 2068.5 2118.6 2159.6 2183.0 2191.8 2184.7 
2159.6 2116.7 2054.2 1978.8 1889.4 1796.3 1689.0 1590.7 1485.0 1381.2 
1281.0 1188.0 1098.5 1012.7 932.3 858.8 787.2 717.6 644.1 574.4 
506.4 427.7 343.5 259.5 178.9 91.4 0.0 
1771.3 1826.8 1937.8 2018.2 2091.6 2148.9 2191.8 2218.8 2227.6 2222.4 
2193.7 2148.9 2080.9 1995.0 1902.0 1799.9 1699.7 1583.5 1472.6 1372.4 
1266.7 1175.6 1087.8 1007.4 930.4 853.5 780.1 714.0 638.8 576.1 
501.0 420.6 327.5 248.8 171.8 85.9 0.0 
